Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

QMA Female Connectors

QMA Female (Jack) Connectors for RF

QMA female (jack) connectors (also known as quick lock or connect/disconnect) ship from the Fairview Microwave ISO registered facilities the same business day to local, domestic or global destinations. Our QMA female/jack connectors are in-stock continually for shipping same day as ordered. We have been known as a leader in the RF industry since 1992 for selling products like our jack QMA (quick lock) RF parts. QMA female connector part numbers are available for coax termination type. Our expert radio frequency technical support and knowledgeable sales teams/customer support at Fairview Microwave provide the answers to your coaxial connector and other RF/microwave and millimeter wave questions.

Fairview Microwave female/jack QMA connectors with RF coax termination at 50 Ohm are offered with SPP-250-LLPL interface and solder/solder attachment method with a 6 GHz frequency maximum. This low PIM QMA female connector series has a passive intermodulation (intermod) rating of -150. Our 50 Ohm QMA (quick lock/connect/disconnect) female (jack) connector specifications, dimensions and CAD drawings datasheet are located on the product pages for download in PDF format.

Our QMA jack connector series is built with a brass body and these quality coaxial RF connection components from Fairview Microwave have tri-metal plating. Brass contact material is used for these quick locking connect/disconnect products and is designed with silver contact plating. Consider Fairview Microwave for your first choice of where to find and buy QMA (quick lock) female (jack) connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for QMA female (jack) quick lock/quick connect/disconnect connectors, we should be your first choice for all RF components.