QMA male (plug) connectors, also known as quick lock or quick connect/disconnect, ship from the Fairview Microwave ISO registered location the same business day to destinations that are local, domestic or global. Our QMA (quick lock connect/disconnect) male/plug connectors and other components are in-stock continually for shipping same-day. Fairview Microwave been known as a leader in the industry since 1992 for products like our plug QMA connector series and they are available for coax termination type. Expert radio frequency technical support and knowledgeable sales teams at Fairview Microwave provide the answers to your coaxial QMA male / plug connector questions.
Fairview Microwave plug QMA connectors with coax termination at 50 Ohm are offered for LMR-200, RG55 or SPP-250-LLPL interfaces. Our coaxial plug connection series includes crimp/solder or solder/solder attachment methods with a 6 GHz frequency maximum. The low PIM QMA male connector series has passive intermodulation (intermod) specifications of -150. 50 Ohm QMA (quick lock/connect/disconnect) connector specifications, dimensions and CAD drawings datasheets are found on the product detail pages for download in PDF format.
Our QMA quick connect/disconnect RF connector series in male/plug gender is built with a brass body and these superior quality coaxial components from Fairview Microwave have tri-metal plating. Contact material in brass is used for these QMA plug connectors and are designed with contact plating of gold or silver. Fairview Microwave being in business since 1992 and an established RF/microwave industry leader should make us your first choice for RF parts. But also having significant depth and breadth of in-stock inventory as well as the support you need; we should not only be the first choice for QMA male (plug) connectors, but your first choice for all RF/microwave and millimeter components.