Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA to QMA Adapters RF Coaxial

Fairview Microwave QMA to QMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as quick lock to quick lock adapter series. QMA to QMA adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our QMA QMA adapter 50 Ohm. QMA to QMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6 GHz QMA QMA adapter frequency maximums are available. Fairview Microwave coaxial QMA connector to QMA connector adapter category is a in-series design.

VSWR for this QMA to QMA adapter category is 1.08:1 or 1.12:1. The Fairview Microwave website is where to find (snap on) QMA to QMA adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. QMA QMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm QMA to QMA coaxial adapter product line.

QMA to QMA adapters for RF coaxial include brass material on interface 1 bodies. QMA adapter connector 1 body plating example for these products is tri-metal. Beryllium copper is the QMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. QMA connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of QMA (interface number 2) body material. QMA connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our QMA to QMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.