Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QN Male (Plug) Snap-On Connector for LMR-240 Cable, Crimp/Solder

SKU: FMCN1100
Pricing
QUANTITYPRICE
1-24$51.99
25-49$49.39
50-99$46.79
100-249$44.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 23
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

QN Male (Plug) Snap-On Connector for LMR-240 Cable, Crimp/Solder

FMCN1100 QN male coaxial snap-on connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This QN male connector uses shield attachment of crimp/solder attachment for the contact. Our male QN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

QN male coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave QN coaxial connector has a brass body with tri-metal plating. Our FMCN1100 QN connector uses brass contact and a tri-metal plating material. This QN male coaxial snap-on RF connector is RoHS compliant, you can find this QN male coaxial snap-on connector datasheet specifications above.

Fairview Microwave male QN connector purchases will ship the same day. Our QN male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.