To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA 1.85mm Female (Jack) to 2.4mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.4 VSWR

SKU: SM3842
Pricing
QUANTITYPRICE
1-9$91.19
10-24$87.54
25-99$83.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 39
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMAD1238
Product Documents
Key Specifications
Key Specifications.
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

RA 1.85mm Female (Jack) to 2.4mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.4 VSWR

1.85mm adapter SM3842 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 1.85mm to 2.4mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 1.85mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.4:1.

1.85mm to 2.4mm adapter is constructed with female gender on side 1 and female on side 2. SM3842 1.85mm female to 2.4mm female coaxial adapter from Fairview is a right angle body style. This right angle 1.85mm connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview female 1.85mm to female 2.4mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle 1.85mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 1.85mm and 2.4mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.