To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA (Right Angle) 10-32 Connectors for RF

Fairview Microwave RA (Right Angle) 10-32 connectors (can also be known as Microdot) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA 10-32 (Microdot) connectors for RF. Our 10-32 right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of 10-32 female or male (jack or plug) connectors RA are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm 10-32 right angle (RA) connector products.

10-32 connector products in this category from Fairview Microwave contain right angle body connection designs with female or male (jack or plug) gender. Jack or plug (female or male) right angle (Microdot) 10-32 connector series include 50 Ohm impedance. RA (right angle) 10-32 connectors for RF to coax or pcb at 50 Ohm offer .100 inch or thru hole interfaces. Fairview Microwave right angle 10-32 to coax or pcb connect category includes crimp/solder or solder attachment method. Our 10-32 RA connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview right angle 10-32 connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle 10-32 connector 2 GHz maximum frequency are provided in this category. 10-32 female or male (jack or plug) connector RA (sometimes called a 10-32 coaxial cable adapter when transitioning from coax to connector interface) are available. Our 10-32 right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle 10-32 coax or pcb series are built with brass body. Our RA coax or pcb connector product line has nickel plating types. 10-32 RF connectors are designed with brass contact material. Gold connector contact plating material is what is found for these right angle (RA) 10-32 components. Fairview Microwave 10-32 connectors ship same business day to destinations worldwide. Not only do these RF connectors with 10-32 right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) 10-32 connectors and more.