Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle (RA) 10-32 to 10-32 Adapters RF Coaxial

Fairview Microwave right angle 10-32 to 10-32 adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Microdot to Microdot adapter series. 10-32 to 10-32 (RA) adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 10-32 10-32 adapter 50 Ohm right angle. Right angle 10-32 to 10-32 adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 2 GHz 10-32 10-32 (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle 10-32 connector to 10-32 connector adapter category is a in-series design.

VSWR for this (RA) 10-32 to 10-32 adapter category is 1.2:1. The Fairview Microwave website is where to find right angle 10-32 to 10-32 adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) 10-32 10-32 adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) 10-32 to 10-32 coaxial adapter product line.

Right angle 10-32 to 10-32 adapters for RF coaxial include brass material on interface 1 bodies. 10-32 adapter connector 1 body plating example for these products is nickel. Brass is the 10-32 adapter interface 1 contact material used to build these RF components from Fairview Microwave. 10-32 connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of 10-32 (interface number 2) body material. 10-32 connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our right angle (RA) 10-32 to 10-32 adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.