Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA 2.4mm Male (Plug) to 2.4mm Male (Plug) Adapter, Passivated Stainless Steel Body, 1.5 VSWR

SKU: SM3022
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

RA 2.4mm Male (Plug) to 2.4mm Male (Plug) Adapter, Passivated Stainless Steel Body, 1.5 VSWR

2.4mm adapter SM3022 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.4mm to 2.4mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.5:1.

2.4mm to 2.4mm adapter is constructed with male gender on side 1 and male on side 2. SM3022 2.4mm male to 2.4mm male coaxial adapter from Fairview is a right angle body style. This right angle 2.4mm connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male 2.4mm to male 2.4mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle 2.4mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.4mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.