To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA 2.92mm Female (Jack) to 2.4mm Female (Jack) Adapter, 1.3 VSWR

SKU: SM3173
DISCONTINUED PRODUCT
Replaced By: FMAD1227
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Mount Method 2None
Description

RA 2.92mm Female (Jack) to 2.4mm Female (Jack) Adapter, 1.3 VSWR

2.92mm adapter SM3173 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.92mm to 2.4mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.92mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

2.92mm to 2.4mm adapter is constructed with female gender on side 1 and female on side 2. SM3173 2.92mm female to 2.4mm female coaxial adapter from Fairview is a right angle body style. This right angle 2.92mm connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview female 2.92mm to female 2.4mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle 2.92mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.92mm and 2.4mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.