To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 4.1/9.5 Mini DIN Male Connectors

Right Angle (RA) 4.1/9.5 Mini DIN Male (Plug or Pl) Connectors for RF

RA Right Angle 4.1/9.5 Mini DIN connectors in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle 4.1/9.5 Mini DIN male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA 4.1/9.5 Mini DIN RF connectors. 4.1/9.5 Mini DIN RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm 4.1/9.5 Mini DIN male / plug right angle (RA) connector questions.

Fairview Microwave (right angle) male (M) / plug (Pl) 4.1/9.5 Mini DIN connectors with coax termination at 50 Ohm offer spp-250-llpl interfaces. Our right angle 4.1/9.5 Mini DIN plug to coaxial male (M) connection series includes solder/solder attachments. 4.1/9.5 Mini DIN male (plug) right angle connector interconnects for building coax cables interface with spp-250-llpl. 50 Ohm right angle 4.1/9.5 Mini DIN coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes right angle M 4.1/9.5 Mini DIN mount connector types with 3 and 6 GHz frequency maximum. Fairview Microwave 4.1/9.5 Mini DIN right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 4.1/9.5 Mini DIN male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Low pim right angle 4.1/9.5 Mini DIN male (plug) connectors are used when additional features / performance are required. Low PIM right angle 4.1/9.5 Mini DIN male connector series have low passive intermodulation (intermod) specifications of -160.

Our RF right angle 4.1/9.5 Mini DINM (4.1/9.5 Mini DIN male) connector series is built with brass body. High-quality 4.1/9.5 Mini DIN male right angle coaxial connectors from Fairview Microwave have plating of nickel or tri-metal. Brass contact material is used for these well designed Fairview Microwave right angle 4.1/9.5 Mini DIN male RF interconnects. Our (RA) right angle 4.1/9.5 Mini DIN plug (Pl) connector series is designed with silver contact plating. 4.1/9.5 Mini DIN right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle 4.1/9.5 Mini DIN male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) 4.1/9.5 Mini DIN male (plug / Pl) connectors, we should be your first choice for all RF components.