Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 4.3-10 Male Connectors

Right Angle (RA) 4.3-10 Male (Plug or Pl) Connectors for RF

RA Right Angle 4.3-10 connectors in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle 4.3-10 male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA 4.3-10 RF connectors. 4.3-10 RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm 4.3-10 male / plug right angle (RA) connector questions.

Fairview Microwave (right angle) male (M) / plug (Pl) 4.3-10 connectors with coax termination at 50 Ohm offer 1/2" spiral superflexible, rg402 or spp-250-llpl interfaces. Our right angle 4.3-10 plug to coaxial male (M) connection series includes solder/solder attachments. 4.3-10 male (plug) right angle connector interconnects for building coax cables interface with 1/2" spiral superflexible, rg402 or spp-250-llpl. 50 Ohm right angle 4.3-10 coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes right angle M 4.3-10 mount connector types with 6 GHz frequency maximum. Fairview Microwave 4.3-10 right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 4.3-10 male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Low pim right angle 4.3-10 male (plug) connectors are used when additional features / performance are required. Low PIM right angle 4.3-10 male connector series have low passive intermodulation (intermod) specifications of -170 or -160.

Our RF right angle 4.3-10M (4.3-10 male) connector series is built with brass body. High-quality 4.3-10 male right angle coaxial connectors from Fairview Microwave have plating of tri-metal. Brass contact material is used for these well designed Fairview Microwave right angle 4.3-10 male RF interconnects. Our (RA) right angle 4.3-10 plug (Pl) connector series is designed with silver contact plating. 4.3-10 right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle 4.3-10 male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) 4.3-10 male (plug / Pl) connectors, we should be your first choice for all RF components.