To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 7/16 DIN to N Adapters

Right Angle (RA) 7/16 DIN to N Adapters RF Coaxial

Fairview Microwave right angle 7/16 DIN to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle 7/16, DIN 47223 to Type N, N Type, Neill adapter series. 7/16 DIN to N (RA) adapter products are regularly in stock. This 7/16 DIN N adapter series can be reversed to become N to 7/16 DIN adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 7/16 DIN N adapter 50 Ohm right angle. Right angle 7/16 DIN to N adapter category includes 50 Ohm female to 50 Ohm male (jack to plug) gender. 4 GHz 7/16 DIN N (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle 7/16 DIN connector to N connector adapter category is a between series design.

VSWR for this (RA) 7/16 DIN to N adapter category is 1.25:1. The Fairview Microwave website is where to find right angle 7/16 DIN to N adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) 7/16 DIN N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) 7/16 DIN to N coaxial adapter product line.

Beryllium copper is the 7/16 DIN adapter interface 1 contact material used to build these RF components from Fairview Microwave. 7/16 DIN connector 1 contact plating material of silver is available, contact us for any updated options. N connector 2 contact plating material example is silver. N to 7/16 DIN right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our right angle (RA) 7/16 DIN to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.