Fairview Microwave right angle BNC to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Bayonet Neill–Concelman to Bayonet Neill–Concelman adapter series. BNC to BNC (RA) adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC BNC adapter 50 Ohm right angle. Right angle BNC to BNC adapter category includes 50 Ohm male to 50 Ohm female or male (plug to jack or plug) gender. 1, 3 and 4 GHz BNC BNC (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle BNC connector to BNC connector adapter category is a in-series design.
VSWR for this (RA) BNC to BNC adapter category is 1.2:1. The Fairview Microwave website is where to find right angle BNC to BNC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) BNC BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) BNC to BNC coaxial adapter product line.
Right angle BNC to BNC adapters for RF coaxial include brass material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel or silver. Beryllium copper or brass is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our right angle (RA) BNC to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.