Fairview Microwave right angle LC to LC adapters RF coaxial ship from our facility same-day. LC to LC (RA) adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our LC LC adapter 50 Ohm right angle. Right angle LC to LC adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 12 GHz LC LC (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle LC connector to LC connector adapter category is a in-series design.
VSWR for this (RA) LC to LC adapter category is 1.25:1. The Fairview Microwave website is where to find right angle LC to LC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) LC LC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) LC to LC coaxial adapter product line.
Right angle LC to LC adapters for RF coaxial include brass material on interface 1 bodies. LC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the LC adapter interface 1 contact material used to build these RF components from Fairview Microwave. LC connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of LC (interface number 2) body material. LC connector 2 contact plating material example is silver. Choose Fairview Microwave first, not just because of our right angle (RA) LC to LC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.