To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA N Male Connectors

Right Angle (RA) N Male (Plug or Pl) Connectors for RF

RA Right Angle N connectors also be known as Type N, N Type, Neill in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle N male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA N (Type N, N Type, Neill) RF connectors. N RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm N male / plug right angle (RA) connector questions.

Fairview Microwave (right angle) male (M) / plug (Pl) N connectors with coax termination at 50 Ohm offer fm-sr141altn, ll142, ll160, ll335i, lmr-195, lmr-200, lmr-400, lmr-600, rg214, rg55, rg58, spo-250, spo-500 or spp-250-llpl interfaces. Our right angle N plug to coaxial male (M) connection series includes clamp, clamp/solder, crimp/non-solder contact, crimp/solder or solder/solder attachments. N male (plug) right angle connector interconnects for building coax cables interface with fm-sr141altn, ll142, ll160, ll335i, lmr-195, lmr-200, lmr-400, lmr-600, rg214, rg55, rg58, spo-250, spo-500 or spp-250-llpl. 50 Ohm right angle N (Type N, N Type, Neill) coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes right angle M N mount connector types with 1, 11, 18 and 6 GHz frequency maximum. Fairview Microwave N (Type N, N Type, Neill) right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. N male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Low pim or precision right angle N male (plug) connectors are used when additional features / performance are required. Low PIM right angle N male connector series have low passive intermodulation (intermod) specifications of -165 or -160.

Our RF right angle NM (N male) connector series is built with brass or passivated stainless steel body. High-quality N male right angle coaxial connectors from Fairview Microwave have plating of nickel, silver or tri-metal. Beryllium copper, brass or phosphor bronze contact material is used for these well designed Fairview Microwave right angle N male RF interconnects. Our (RA) right angle N plug (Pl) connector series is designed with gold, gold over nickel, silver contact plating. N right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle N (Type N, N Type, Neill) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) N male (plug / Pl) connectors, we should be your first choice for all RF components.