Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M55339/03-00027 RA N Male (Plug) to N Female (Jack) Adapter, Silver Plated Brass Body

SKU: M55339/03-00027
Pricing
QUANTITYPRICE
1-24$101.99
25-49$97.91
50-99$94.85
100-249$92.81
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 186
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max12 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Silver
Connector Mount Method 2None
Description

M55339/03-00027 RA N Male (Plug) to N Female (Jack) Adapter, Silver Plated Brass Body

N adapter M55339/03-00027 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications .

N to N adapter is constructed with male gender on side 1 and female on side 2. M55339/03-00027 N male to N female coaxial adapter from Fairview is a right angle body style. This right angle N connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male N to female N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N coaxial cables that ship quickly from our facility for all your RF adapter component needs.