Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA N to 4.3-10 Adapters

Right Angle (RA) N to 4.3-10 Adapters RF Coaxial

Fairview Microwave right angle N to 4.3-10 adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Type N, N Type, Neill to adapter series. N to 4.3-10 (RA) adapter products are regularly in stock. RF components in this category include N to 4.3-10 right angle adapters which are low pim. Low pim N to 4.3-10 adapter right angle series are specialized for those applications. This N 4.3-10 adapter series can be reversed to become 4.3-10 to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N 4.3-10 adapter 50 Ohm right angle. Right angle N to 4.3-10 adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 6 GHz N 4.3-10 (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle N connector to 4.3-10 connector adapter category is a between series design.

VSWR for this (RA) N to 4.3-10 adapter category is 1.25:1. The Fairview Microwave website is where to find right angle N to 4.3-10 adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm low pim variations. Low PIM N to 4.3-10 adapters have -160 passive intermodulation specifications. Right angle (RA) N 4.3-10 adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) N to 4.3-10 coaxial adapter product line.

Right angle N to 4.3-10 adapters for RF coaxial include brass material on interface 1 bodies. N adapter connector 1 body plating example for these products is tri-metal. Beryllium copper is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of 4.3-10 (interface number 2) body material. 4.3-10 connector 2 contact plating material example is silver. 4.3-10 to N right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our right angle (RA) N to 4.3-10 adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.