Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA N to 7/16 DIN Adapters

Right Angle (RA) N to 7/16 DIN Adapters RF Coaxial

Fairview Microwave right angle N to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Type N, N Type, Neill to 7/16, DIN 47223 adapter series. N to 7/16 DIN (RA) adapter products are regularly in stock. This N 7/16 DIN adapter series can be reversed to become 7/16 DIN to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N 7/16 DIN adapter 50 Ohm right angle. Right angle N to 7/16 DIN adapter category includes 50 Ohm female to 50 Ohm male (jack to plug) gender. 4 GHz N 7/16 DIN (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle N connector to 7/16 DIN connector adapter category is a between series design.

VSWR for this (RA) N to 7/16 DIN adapter category is 1.25:1. The Fairview Microwave website is where to find right angle N to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) N 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) N to 7/16 DIN coaxial adapter product line.

Beryllium copper is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of silver is available, contact us for any updated options. 7/16 DIN connector 2 contact plating material example is silver. 7/16 DIN to N right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our right angle (RA) N to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.