Fairview Microwave right angle N to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Type N, N Type, Neill to Threaded Neill–Concelman or threaded BNC adapter series. N to TNC (RA) adapter products are regularly in stock. This N TNC adapter series can be reversed to become TNC to N adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N TNC adapter 50 Ohm right angle. Right angle N to TNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 4 and 6 GHz N TNC (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle N connector to TNC connector adapter category is a between series design.
VSWR for this (RA) N to TNC adapter category is 1.25:1 or 1.6:1. The Fairview Microwave website is where to find right angle N to TNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) N TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) N to TNC coaxial adapter product line.
Right angle N to TNC adapters for RF coaxial include brass material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is silver. TNC to N right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our right angle (RA) N to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.