Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA RP SMA Male (Plug) to RP SMA Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.25 VSWR

SKU: SM4998
Pricing
QUANTITYPRICE
1-24$67.99
25-49$64.59
50-99$61.19
100-249$58.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 60
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM4998
Datasheet
SM4998
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Description

RA RP SMA Male (Plug) to RP SMA Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.25 VSWR

Reverse polarity SMA adapter SM4998 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our reverse polarity SMA to reverse polarity SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm reverse polarity SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

Reverse polarity SMA to reverse polarity SMA adapter is constructed with male gender on side 1 and female on side 2. SM4998 reverse polarity SMA male to reverse polarity SMA female coaxial adapter from Fairview is a right angle body style. This right angle reverse polarity SMA connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male SMA reverse polarity to female SMA reverse polarity adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle reverse polarity SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.