Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SC Male (Plug) to SC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp

SKU: SM3832
Pricing
QUANTITYPRICE
1-9$243.99
10-24$234.23
25-99$224.47
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

RA SC Male (Plug) to SC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp

SC adapter SM3832 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SC to SC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SC adapter is manufactured to precise RF adapter specifications .

SC to SC adapter is constructed with male gender on side 1 and female on side 2. SM3832 SC male to SC female coaxial adapter from Fairview is a right angle body style. This right angle SC connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male SC to female SC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle SC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SC coaxial cables that ship quickly from our facility for all your RF adapter component needs.