Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle (RA) SMA Female (Jack or Jk) Connectors for RF

RA Right Angle SMA connectors also be known as SubMiniature version A in female (jack) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle SMA female (jack) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our jack (female) RA SMA (SubMiniature version A) RF connectors. SMA RA female (jack) connector RA are available for pcb or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your printed circuit board or terminal 50 Ohm SMA female / jack right angle (RA) connector questions.

Fairview Microwave (right angle) female (F) / jack (Jk) SMA connectors with pcb or terminal termination at 50 Ohm offer solder cup, stub or thru hole interfaces. Our right angle SMA jack to printed circuit board or terminal female (F) connection series includes solder attachments. Fairview Microwave right angle SMA pcb connectors with female gender include thru hole design. Right angle Connectors for RF terminal applications in jack (female) SMA are solder cup or stub interface. 50 Ohm right angle SMA (SubMiniature version A) pcb or terminal connectors with female (jack) gender, like our others, ship same-day.

Female (F) right angle SMA 4 hole flange or bulkhead mount connectors are available. Our product category includes right angle F SMA 4 hole panel or bulkhead mount connector types with 12, 12.4 and 18 GHz frequency maximum. Fairview Microwave SMA (SubMiniature version A) right angle female (jack) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. SMA female (jack) connector RA series from Fairview are part of a growing inventory of new RF components.

Our RF 4 hole flange or bulkhead right angle SMAF (SMA female) connector series is built with brass or passivated stainless steel body. High-quality SMA female right angle printed circuit board or terminal connectors from Fairview Microwave have plating of gold. Beryllium copper contact material is used for these well designed Fairview Microwave right angle 4 hole flange or bulkhead SMA female RF interconnects. Our (RA) right angle SMA jack (Jk) connector series is designed with gold, gold over nickel contact plating. SMA right angle connectors in female (jack) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle SMA (SubMiniature version A) female connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) SMA female (jack / Jk) connectors, we should be your first choice for all RF components.