Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMA Female (Jack) to RP SMA Male (Plug) Adapter, 1.25 VSWR

SKU: SM4997
Pricing
QUANTITYPRICE
1-24$74.99
25-49$71.24
50-99$67.49
100-249$64.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 36
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

RA SMA Female (Jack) to RP SMA Male (Plug) Adapter, 1.25 VSWR

SMA adapter SM4997 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to reverse polarity SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to reverse polarity SMA adapter is constructed with female gender on side 1 and male on side 2. SM4997 SMA female to reverse polarity SMA male coaxial adapter from Fairview is a right angle body style. This right angle SMA connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview female SMA to male SMA reverse polarity adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.