Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMA Female (Jack) to SMA Female (Jack) 4 Hole Flange Adapter, High Temp, 1.2 VSWR

SKU: SM5277
Pricing
QUANTITYPRICE
1-24$113.99
25-49$108.29
50-99$102.59
100-249$98.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,064
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM5277
Datasheet
SM5277
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max14 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Mount Method 24 Hole Flange
Description

RA SMA Female (Jack) to SMA Female (Jack) 4 Hole Flange Adapter, High Temp, 1.2 VSWR

SMA adapter SM5277 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMA to SMA adapter is constructed with female gender on side 1 and female on side 2. SM5277 SMA female to SMA female coaxial adapter from Fairview is a right angle body style. This right angle SMA connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview female SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.