Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Precision Miter RA SMA Female (Jack) to SMA Female (Jack) Adapter, 1.2 VSWR, 27 GHz

SKU: FMAD1044
Pricing
QUANTITYPRICE
1-24$127.99
25-49$121.59
50-99$115.19
100-249$110.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 57
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleMiter Right Angle
Connector Mount Method 1None
Connector Mount Method 2None
Description

Precision Miter RA SMA Female (Jack) to SMA Female (Jack) Adapter, 1.2 VSWR, 27 GHz

SMA adapter FMAD1044 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a impedance. This SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMA to SMA adapter is constructed with female gender on side 1 and female on side 2. FMAD1044 SMA female to SMA female coaxial adapter from Fairview is a miter right angle body style. This miter right angle SMA.

Fairview female SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our miter right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.