Fairview Microwave right angle SMA to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle SubMiniature version A to Threaded Neill–Concelman or threaded BNC adapter series. SMA to TNC (RA) adapter products are regularly in stock. This SMA TNC adapter series can be reversed to become TNC to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA TNC adapter 50 Ohm right angle. Right angle SMA to TNC adapter category includes 50 Ohm female to 50 Ohm male (jack to plug) gender. 6 GHz SMA TNC (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle SMA connector to TNC connector adapter category is a between series design.
VSWR for this (RA) SMA to TNC adapter category is 1.2:1. The Fairview Microwave website is where to find right angle SMA to TNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) SMA TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) SMA to TNC coaxial adapter product line.
Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. TNC connector 2 contact plating material example is gold. TNC to SMA right angle adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our right angle (RA) SMA to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.