To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Push-On RA SMP Female to BNC Male Cable RG174 Coax

SKU: FMC00374
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG174
RF Cable Impedance50
Description

Push-On RA SMP Female to BNC Male Cable RG174 Coax

RF cable assembly part number FMC00374 push-on RA SMP female to BNC male cable RG174 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Push-on RA SMP female to BNC male cable RG174 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMP cable connection on one end and a BNC cable connection on the other end. Our SMP cable assembly has a female gender on end one and male on end two. SMP cable FMC00374 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMP female to BNC male cable assembly FMC00374 is built with RG174 coax and it is a flexible design. Our SMP cable assembly is manufactured with right angle 50 Ohm SMP to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMP right angle female to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00374 can also be used as a BNC male to SMP female cable because the assembly operates in both directions.

SMP right angle female to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMP to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.