To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SSMA Male to SMA Male Cable RG-316/S Coax

SKU: SCA72316
Cable length
Replaced By: FMC0251315
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-316/S
RF Cable TypeRG-316
RF Cable Impedance50
Description

RA SSMA Male to SMA Male Cable Invalid Alias Coax and RoHS Compliant

RF cable assembly part number SCA72316 RA SSMA male to SMA male cable invalid alias coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA SSMA male to SMA male cable invalid alias coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SSMA cable connection on one end and a SMA cable connection on the other end. Our SSMA cable assembly has a male gender on end one and male on end two. SSMA cable SCA72316 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SSMA male to SMA male cable assembly SCA72316 is built with INVALID ALIAS LOOKUP FOR *RG-316/S* coax and it is a flexible design. Our SSMA cable assembly is manufactured with right angle 50 Ohm SSMA to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SSMA right angle male to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA72316 can also be used as a SMA male to SSMA male cable because the assembly operates in both directions.

SSMA right angle male to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SSMA to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SSMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.