To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA TNC Male Connectors

Right Angle (RA) TNC Male (Plug or Pl) Connectors for RF

RA Right Angle TNC connectors also be known as Threaded Neill–Concelman or threaded BNC in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle TNC male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA TNC (Threaded Neill–Concelman or threaded BNC) RF connectors. TNC RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm TNC male / plug right angle (RA) connector questions.

Fairview Microwave (right angle) male (M) / plug (Pl) TNC connectors with coax termination at 50 Ohm offer 0.240 inch, ll142, ll160, lmr-200, rg174 or rg55 interfaces. Our right angle TNC plug to coaxial male (M) connection series includes clamp/solder or crimp/solder attachments. TNC male (plug) right angle connector interconnects for building coax cables interface with 0.240 inch, ll142, ll160, lmr-200, rg174 or rg55. 50 Ohm right angle TNC (Threaded Neill–Concelman or threaded BNC) coax connectors with male (plug) gender, like our others, ship same-day.

Our product category includes right angle M TNC mount connector types with 11, 18, 3 and 6 GHz frequency maximum. Fairview Microwave TNC (Threaded Neill–Concelman or threaded BNC) right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. TNC male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Precision right angle TNC male (plug) connectors are used when additional features / performance are required.

Our RF right angle TNCM (TNC male) connector series is built with brass or passivated stainless steel body. High-quality TNC male right angle coaxial connectors from Fairview Microwave have plating of nickel. Beryllium copper or brass contact material is used for these well designed Fairview Microwave right angle TNC male RF interconnects. Our (RA) right angle TNC plug (Pl) connector series is designed with gold, gold over nickel, silver contact plating. TNC right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle TNC (Threaded Neill–Concelman or threaded BNC) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) TNC male (plug / Pl) connectors, we should be your first choice for all RF components.