Fairview Microwave right angle TNC to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as right angle Threaded Neill–Concelman or threaded BNC to Threaded Neill–Concelman or threaded BNC adapter series. TNC to TNC (RA) adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our TNC TNC adapter 50 Ohm right angle. Right angle TNC to TNC adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 11, 2 and 6 GHz TNC TNC (RA) adapter frequency maximums are available. Fairview Microwave coaxial right angle TNC connector to TNC connector adapter category is a in-series design.
VSWR for this (RA) TNC to TNC adapter category is 1.25:1, 1.45:1 or 1.5:1. The Fairview Microwave website is where to find right angle TNC to TNC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Right angle (RA) TNC TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm right angle (RA) TNC to TNC coaxial adapter product line.
Right angle TNC to TNC adapters for RF coaxial include brass material on interface 1 bodies. TNC adapter connector 1 body plating example for these products is nickel or silver. Beryllium copper or brass is the TNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. TNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our right angle (RA) TNC to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.