Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA U.FL Male to RA U.FL Male Cable 0.113 Coax

SKU: SCC0201
Cable length
Key Specifications
Key Specifications.
Connector Series 1U.FL
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2U.FL
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part Number0.113
RF Cable Type0.113
RF Cable Impedance50
Description

RA U.FL Male to RA U.FL Male Cable 0.113 Coax

RF cable assembly part number SCC0201 RA U.FL male to RA U.FL male cable 0.113 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA U.FL male to RA U.FL male cable 0.113 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with U.FL cable connection on one end and a U.FL cable connection on the other end. Our U.FL cable assembly has a male gender on end one and male on end two. U.FL cable SCC0201 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview U.FL male to U.FL male cable assembly SCC0201 is built with INVALID ALIAS LOOKUP FOR *0.113* coax and it is a flexible design. Our U.FL cable assembly is manufactured with right angle 50 Ohm U.FL to right angle 50 Ohm U.FL cable connectors and has a 50 Ohm impedance for the cable. RF specs for this U.FL right angle male to U.FL right angle male cable can be found on its specifications datasheet PDF above.

U.FL right angle male to U.FL right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality U.FL to U.FL cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of U.FL cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.