Fairview Microwave radius right angle N to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as radius right angle Type N, N Type, Neill to Type N, N Type, Neill adapter series. N to N (Radius RA) adapter products are regularly in stock. RF components in this category include N to N radius right angle adapters which are precision. Precision N to N adapter radius right angle series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N N adapter 50 Ohm radius right angle. Radius right angle N to N adapter category includes 50 Ohm male to 50 Ohm female (plug to jack) gender. 18 GHz N N (Radius RA) adapter frequency maximums are available. Fairview Microwave coaxial radius right angle N connector to N connector adapter category is a in-series design.
VSWR for this (Radius RA) N to N adapter category is 1.25:1. The Fairview Microwave website is where to find radius right angle N to N adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm precision variations. Radius right angle (Radius RA) N N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm radius right angle (Radius RA) N to N coaxial adapter product line.
Radius right angle N to N adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our radius right angle (Radius RA) N to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.