Fairview Microwave Radius Right Angle (RA) SMA connectors (also known as SubMiniature version A) ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality components since 1992 like these radius right angle SMA connectors for RF. Our radius right angle SKUs are in-stock on a continual basis for rapid shipping and include female (jack) connectors for terminal interface termination. Contact Fairview Microwave first for expert RF technical and knowledgeable sales support to provide answers to your questions on terminal SMA radius right angle/RA connector products.
Radius right angle SMA connector products in this category from Fairview Microwave include 50 Ohm impedance jack/female genders. These connectors for RF to terminal at 50 Ohm offer a solder cup interface. Fairview Microwave radius RA SMA to terminal connector category includes solder attachment method. Like our other RF connectors, these radius right angle connector SKUs are in-stock and ship same business day.
SMA radius right angle 4 hole panel mount flange connector types are also available in this selection. Fairview Microwave radius RA SMA 4 hole panel mount flange connector has a 18 GHz maximum frequency. These are sometimes called a RF cable adapter when transitioning from coax to connector interface. Our SMA radius right angle connector datasheet PDF specifications with precise CAD drawing(s), dimensions and other RF details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with radius right angle SMA terminal series are built with stainless steel body. Our radius RA terminal connector product line has passivated plating types. These radius SMA RF connectors are designed with beryllium copper contact material. Gold connector contact plating material is used for these particular RF/microwave components.
SMA connectors in radius right angle ship same business day to destinations worldwide. Being in business since 1992, Fairview Microwave has developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave components. Because of all these factors mentioned above, Fairview Microwave should be your first source for radius right angle SMA connectors and more.