Fairview Microwave radius right angle SMA to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as radius right angle SubMiniature version A to SubMiniature version A adapter series. SMA to SMA (Radius RA) adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA SMA adapter 50 Ohm radius right angle. Radius right angle SMA to SMA adapter category includes 50 Ohm male to 50 Ohm female or male (plug to jack or plug) gender. 18 GHz SMA SMA (Radius RA) adapter frequency maximums are available. Fairview Microwave coaxial radius right angle SMA connector to SMA connector adapter category is a in-series design.
VSWR for this (Radius RA) SMA to SMA adapter category is 1.2:1 or 1.25:1. The Fairview Microwave website is where to find radius right angle SMA to SMA adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Radius right angle (Radius RA) SMA SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm radius right angle (Radius RA) SMA to SMA coaxial adapter product line.
Radius right angle SMA to SMA adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold is available, contact us for any updated options. passivated stainless steel or stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our radius right angle (Radius RA) SMA to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.