Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female (Jack) Termination (Load) 0.25 Watts To 40 GHz, Gold Plated Beryllium Copper, 1.6 VSWR

SKU: ST4079
Pricing
QUANTITYPRICE
1-9$193.99
10-24$186.23
25-99$178.47
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
ST4079
Datasheet
ST4079
3D CAD Model (.step)
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesMini SMP
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum VSWR1.6:1
Maximum Power0.25 Watt
Description

Mini SMP Female (Jack) Termination (Load) 0.25 Watts To 40 GHz, Gold Plated Beryllium Copper, 1.6 VSWR

RF load / termination (also known as a dummy load) part number ST4079 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with Mini SMP connector. This Mini SMP RF load is a female gender and has no chain.

Mini SMP female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 40 GHz . Dummy load / RF termination part number ST4079 has a maximum VSWR of 1.6:1. Additional female Mini SMP RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.