To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female) Termination (Load) 1 Watts To 18 GHz, 1.3 VSWR, 100 Watts Peak Power

SKU: FMTR1042
Pricing
QUANTITYPRICE
1-9$117.86
10-24$113.15
25-99$108.43
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesBMA
Connector GenderJack
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.3:1
Maximum Power1 Watt
Description

BMA Jack (Female) Termination (Load) 1 Watts To 18 GHz, 1.3 VSWR, 100 Watts Peak Power

RF load / termination (also known as a dummy load) part number FMTR1042 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with BMA connector. This BMA RF load is a jack gender.

BMA jack RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 18 GHz . Dummy load / RF termination part number FMTR1042 has a maximum input power of 1 Watt and a maximum VSWR of 1.3:1. Additional jack BMA RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.