Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Load 1 Watts to 34.5 GHz 3.5mm Female

SKU: FMTR1111
Pricing
QUANTITYPRICE
1-9$321.99
10-24$309.11
25-99$296.23
100-249$283.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series3.5mm
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency34.5 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power1 Watt
Description

RF Load 1 Watts to 34.5 GHz 3.5mm Female

RF load / termination (also known as a dummy load) part number FMTR1111 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with 3.5mm connector. This 3.5mm RF load is a female gender and has no chain.

3.5mm female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 34.5 GHz . Dummy load / RF termination part number FMTR1111 has a maximum input power of 1 Watt and a maximum VSWR of 1.15:1. Additional female 3.5mm RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.