Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Termination (Load) 100 Watts, 0.4 GHz to 6 GHz, Low PIM Black Anodized Aluminum

SKU: FMTR1153
Pricing
QUANTITYPRICE
1-4$1,327.97
5-9$1,301.41
10-24$1,274.85
25-99$1,248.29
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series4.3-10
Connector GenderFemale
Minimum Frequency400 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Power100 Watt
Description

4.3-10 Female (Jack) Termination (Load) 100 Watts, 0.4 GHz to 6 GHz, Low PIM Black Anodized Aluminum

Fairview Microwave’s FMTR1153 RF load termination (also known as a dummy load) is just part of a wide selection of coaxial terminator products offered for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement and defense/military, etc., that are specifically prepared for quick shipment. Our coaxial radio frequency load termination is manufactured in a RF load design with 4.3-10 female connector. This connectorized RF termination is commonly used to terminate devices such as couplers, hybrids, circulators and combiners.

4.3-10 female RF load termination from Fairview Microwave is available with a 50 Ohm impedance and is rated for a maximum frequency of 6 GHz. This RF termination has 0 dBc typical PIM performance. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.

Fairview Microwave’s FMTR1153 has a 4.3-10 connector and a brass housing body. This RF termination is designed to withstand temperatures between -40 to 75 deg C. This radio frequency termination operates between frequency ranging from 400 MHz to 6 GHz. Our termination is suitable for wireless, SatCom, test and measurement, commercial and military communication, base station and 4G/AWS/PCS applications.

Fairview Microwave is where to buy a 6 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. Our 4.3-10 female RF load termination is in stock and ships the same day from our Allen, TX, United States warehouse.