To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Termination (Load) 2 Watts, DC to 18 GHz with Chain, Stainless Steel

SKU: FMTR1172C
Pricing
QUANTITYPRICE
1-24$89.00
25-49$84.55
50-99$80.10
100-249$76.54
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesTNC
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.2:1
Maximum Power2 Watt
Description

TNC Female (Jack) Termination (Load) 2 Watts, DC to 18 GHz with Chain, Stainless Steel

Fairview Microwave’s FMTR1172C RF load termination (also known as a dummy load) is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components for typical use, production, laboratory test and measurement, defense/military, etc., that are specifically prepared for quick shipment. Our high-quality radio frequency termination has a TNC female connector configuration. This TNC female RF termination has chain. This RF termination is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners. Make your online purchase right now to take advantage of our same-day shipping.

TNC female RF load termination from Fairview Microwave is available with a 50 Ohm impedance and is rated for a maximum frequency of 18 GHz. Dummy load/RF termination part number FMTR1172C has a maximum input power (CW) of 2 Watts and a maximum VSWR of 1.2:1. Our 50 Ohm RF terminator has gasket made from silicone. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.

Fairview Microwave’s FMTR1172C has a TNC connector and a stainless steel housing body. This RF termination is designed to withstand temperatures between -55 to 70 deg C. This TNC female load/termination is rated for a maximum frequency of 18 GHz. Our termination is suitable for wireless, SATCOM, radar systems, test and measurement and commercial and military communications applications. Our RF terminator has beryllium copper inner conductor material with gold over nickel plating.

Fairview Microwave is where to buy a 18 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. Our TNC female RF load termination is in stock and ships the same day from our United States warehouse.