To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Termination (Load) 2 Watts To 6 GHz, 1.15 VSWR, 500 Watts Peak Power

SKU: FMTR1049
DISCONTINUED PRODUCT
Replaced By: FMTR1122
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series4.3-10
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power2 Watt
Description

4.3-10 Female (Jack) Termination (Load) 2 Watts To 6 GHz, 1.15 VSWR, 500 Watts Peak Power

RF load / termination (also known as a dummy load) part number FMTR1049 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with 4.3-10 connector. This 4.3-10 RF load is a female gender.

4.3-10 female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 6 GHz . Dummy load / RF termination part number FMTR1049 has a maximum input power of 2 Watts and a maximum VSWR of 1.15:1. Additional female 4.3-10 RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.