To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male (Plug) Termination (Load) 2 Watts To 6 GHz With Chain, Push-On, 500 Watts Peak Power

SKU: FMTR1048
Pricing
QUANTITYPRICE
1-24$21.43
25-49$20.36
50-99$19.29
100-249$18.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series4.3-10
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Power2 Watt
Description

4.3-10 Male (Plug) Termination (Load) 2 Watts To 6 GHz With Chain, Push-On, 500 Watts Peak Power

RF load / termination (also known as a dummy load) part number FMTR1048 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with 4.3-10 connector. This 4.3-10 RF load is a male gender and has chain.

4.3-10 male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 6 GHz . Dummy load / RF termination part number FMTR1048 has a maximum input power of 2 Watts and a maximum VSWR of . Additional male 4.3-10 RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.