Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male (Plug) Termination (Load) 25 Watts To 26.5 GHz, Heatsink Body, 1.3 VSWR, 500 Watts Peak Power

SKU: ST2635-25W
Pricing
QUANTITYPRICE
1-4$390.00
5-9$374.40
10-24$358.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series3.5mm
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum VSWR1.3:1
Maximum Power25 Watt
Description

3.5mm Male (Plug) Termination (Load) 25 Watts To 26.5 GHz, Heatsink Body, 1.3 VSWR, 500 Watts Peak Power

RF load / termination (also known as a dummy load) part number ST2635-25W from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with 3.5mm connector. This 3.5mm RF load is a male gender and has no chain.

3.5mm male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 26.5 GHz . Dummy load / RF termination part number ST2635-25W has a maximum input power of 25 Watts and a maximum VSWR of 1.3:1. Additional male 3.5mm RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.