Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N-type Female (Jack) Termination (Load) 300 Watts, 0.4 GHz to 6 GHz, Low PIM Black Anodized Aluminum

SKU: FMTR1156
Pricing
QUANTITYPRICE
1-4$2,000.00
5-9$1,960.00
10-24$1,920.00
25-99$1,880.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector SeriesN
Connector GenderFemale
Minimum Frequency400 MHz
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Power300 Watt
Description

N-type Female (Jack) Termination (Load) 300 Watts, 0.4 GHz to 6 GHz, Low PIM Black Anodized Aluminum

Fairview Microwave’s FMTR1156 RF load termination (also known as a dummy load) is just part of a wide selection of coaxial terminator products offered for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement and defense/military, etc., that are specifically prepared for quick shipment. Our coaxial radio frequency load termination is manufactured in a RF load design with N-type female connector. This connectorized RF termination is commonly used to terminate devices such as couplers, hybrids, circulators and combiners.

N-type female RF load termination from Fairview Microwave is available with a 50 Ohm impedance and is rated for a maximum frequency of 6 GHz. This RF termination has 0 dBc typical PIM performance. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.

Fairview Microwave’s FMTR1156 has a N-type connector and a brass housing body. This RF termination is designed to withstand temperatures between -40 to 75 deg C. This radio frequency termination operates between frequency ranging from 400 MHz to 6 GHz. Our termination is suitable for wireless, SatCom, test and measurement, commercial and military communication, base station and 4G/AWS/PCS applications.

Fairview Microwave is where to buy a 6 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. Our N-type female RF load termination is in stock and ships the same day from our Allen, TX, United States warehouse.