Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Male (Plug) Termination (Load) 40 Watts Medium Power To 2.7 GHz, Low PIM Black Anodized Aluminum, 1.15 VSWR

SKU: FMTR1025
DISCONTINUED PRODUCT
Search for alternative
Terminations.
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series7/16 DIN
Connector GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Impedance50 Ohm
Maximum VSWR1.15:1
Maximum Power40 Watt
Description

7/16 DIN Male (Plug) Termination (Load) 40 Watts Medium Power To 2.7 GHz, Low PIM Black Anodized Aluminum, 1.15 VSWR

RF load / termination (also known as a dummy load) part number FMTR1025 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with 7/16 DIN connector. This 7/16 DIN RF load is a male gender.

7/16 DIN male RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 2.7 GHz . Dummy load / RF termination part number FMTR1025 has a maximum input power of 40 Watts and a maximum VSWR of 1.15:1. Additional male 7/16 DIN RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.