To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Male (Plug) Termination (Load) 5 Watts, DC to 6 GHz, Black Anodized Aluminum

SKU: FMTR1181
Pricing
QUANTITYPRICE
1-24$66.99
25-49$64.31
50-99$62.30
100-249$60.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Termination TypeRF Load
Connector Series4.3-10
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power5 Watt
Description

4.3-10 Male (Plug) Termination (Load) 5 Watts, DC to 6 GHz, Black Anodized Aluminum

Fairview Microwave’s FMTR1181 RF load termination (also known as a dummy load) is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components for typical use, production, laboratory test and measurement, defense/military, etc., that are specifically prepared for quick shipment. Our high-quality connectorized radio frequency termination has a 4.3-10 male connector configuration. This connectorized RF termination is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners. Make your online purchase right now to take advantage of our same-day shipping.

4.3-10 male RF load termination from Fairview Microwave is available with a 50 Ohm impedance and is rated for a maximum frequency of 6 GHz. Dummy load/RF termination part number FMTR1181 has a maximum input power (CW) of 5 Watts and a maximum VSWR of 1.25:1. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.

Fairview Microwave’s FMTR1181 has a 4.3-10 connector and a black anodized aluminum housing body. This RF termination is designed to withstand temperatures between -40 to 75 deg C. This 4.3-10 male load/termination is rated for a maximum frequency of 6 GHz. Our termination is suitable for 5G cellular bands, SATCOM, radar systems, test and measurement, commercial and military communication and DAS systems applications.

Fairview Microwave is where to buy a 6 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. Our 4.3-10 male RF load termination is in stock and ships the same day from our United States warehouse.