To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N M/F In/Out Bulkhead Coaxial RF Surge Protector, 125MHz - 1GHz, DC Block, 375W, None, 20kA, Blocking Cap and Gas Tube

SKU: FMSP1028
Pricing
QUANTITYPRICE
1-24$16.42
25-49$15.60
50-99$14.78
100-249$14.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderMale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency125 MHz
Maximum Frequency1 GHz
Maximum Input Power375 Watts
DirectionDirectional
Throughput Energy3,500 uJ
Description