Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/F In/Out Bulkhead Coaxial RF Surge Protector, DC - 2.4GHz, DC Pass, 50W, IP67, 18kA, Gas Discharge Tube

SKU: FMSP1040
Pricing
QUANTITYPRICE
1-24$105.99
25-49$100.69
50-99$95.39
100-249$91.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum FrequencyDC
Maximum Frequency2.4 GHz
Maximum Input Power50 Watts
DirectionBidirectional
Throughput Energy45,000 uJ
Description

Type N F/F In/Out Bulkhead Coaxial RF Surge Protector, DC - 2.4GHz, DC Pass, 50W, IP67, 18kA, Gas Discharge Tube

Fairview Microwave FMSP1040 coaxial RF surge protector (sometimes called a surge suppressor or lightning arrestor) is in-stock and will ship same day of business as it is purchased. The coax radio frequency in line / suppressor protects against EMP (electromagnetic pulse) power surge that are typically created by lightning and can be from certain electrical disturbances. type N F/F in/out bulkhead coaxial RF surge protector, DC - 2.4GHz, DC pass, 50W, IP67, 18kA, gas discharge tube is commonly installed in a RF system with components exposed to the outside, an antenna for example. This bidirectional coax lightning surge arrestor device with gas discharge tube is designed to pass the desired range of frequencies and protect the radio frequency equipment from surges.

FMSP1040 Standard coaxial RF surge protector has a N input rated 50 Ohm. The 50 Ohm N surge protector is a female input and the N output is female. Fairview Microwave N female / female surge suppressor is manufactured with gas discharge tube technology for protecting from surges. This gas discharge tube N F / F lightning surge arrestor has a DC to 2.4 GHz frequency range.

50 Watts is the maximum power for the Fairview Microwave type N F/F in/out bulkhead coaxial RF surge protector, DC - 2.4GHz, DC pass, 50W, IP67, 18kA, gas discharge tube. The bidirectional 50 Watts N Bulkhead lightning surge suppressor a DC to 2.4 GHz range. Our IP 67 rated coaxial surge protecting device maximum voltage is volts. RF surge protector specifications with CAD drawing and dimensions for this IP 67 Standard Jack to Jack bidirectional N lightning surge suppressor are in the spec details PDF datasheet on this product page.

Fairview Microwave supplies a wide selection of bidirectional gas discharge tube in line RF, microwave and mmWave components which has inventory available for same business day shipping. We will ship your FMSP1040 coax surge protector components from stock available at our facilities certified ISO 9001:2015 the same business day of the purchase. Our expert technical support and sales department are knowledgeable and will help you with all your type N F/F in/out bulkhead coaxial RF surge protector, DC - 2.4GHz, DC pass, 50W, IP67, 18kA, gas discharge tube requirements. Fairview Microwave is a great company where to locate and purchase IP 67 bidirectional N Bulkhead Standard surge lightning protector components for your needs.