Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N F/F In/Out Bulkhead Coaxial RF Surge Protector, 10MHz - 1GHz, DC Block, 1.5kW, None, 20kA, Blocking Cap and Gas Tube

SKU: FMSP1024
Pricing
QUANTITYPRICE
1-24$14.96
25-49$14.21
50-99$13.46
100-249$12.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 23
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSP1024
Datasheet
FMSP1024
3D CAD Model (.step)
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency1 GHz
Maximum Input Power1,500 Watts
DirectionDirectional
Throughput Energy3,500 uJ
Description