We have an extensive line of in-series and between-series high-frequency right angle adapters, including 1.85mm to 2.4mm, 1.85mm to 2.92mm, 2.92mm to 3.5mm and 3.5mm to 3.5mm. These new Fairview Microwave 1.85mm, 2.4mm, 2.92mm and 3.5mm adapters complement our exhaustive range of right-angle adapters in various configurations such as SMA, BNC, TNC, N, 7/16, 10-32, LC, SC, MHV, SHV, QMA, UHF, mini-UHF and many others. To serve all of your RF, microwave and millimeter-wave needs, we also offer bulkhead, panel mount, hermetically sealed, reverse polarity and isolated ground adapters.
When two connector types do not mate, Fairview Microwave has the right solution for you – connector savers. Our RF, microwave or millimeter-wave adapters provide strong signal connections between two connector types. Some RF adapter configurations can also be used to protect your expensive equipment, especially where the number of connect and disconnect cycles is high. Depending on usage, they can be easily replaced when worn out.
Our high-frequency right angle adapters are made of passivated stainless steel, feature gold plated beryllium copper center contacts, and meet MIL-G-45205 grade. Depending on your project requirement, all our RF adapters are available in different configurations, including 1.85mm, 2.4mm, 2.92mm and 3.5mm right angle. That is not all; our 90 degree adapters supply Voltage Standing Wave Ratio (VSWR) as low as 1.3:1 and offer coverage of 34.5 GHz and 50 GHz.
All Fairview Microwave RA adapters feature right angle body style, use a coaxial adapter design and are manufactured to precise RF adapter specifications. Thanks to their compact profile, they allow for easier connections in tight spaces. Available in both male and female right angle adapter types, they can be used for several applications, including general-purpose testing and enabling between series connections.
All our high-frequency right-angle adapters are in stock and available for same-day shipping. For all your RF adapter component needs, we also build custom coaxial cables to your exact specifications. With low or no minimum order quantities, they are ready to ship at once.