We offer a variety of Single Pole Double Throw (SPDT) surface mount (SMT) radio frequency electromechanical switches that cover broadband frequencies from DC to 8 GHz and feature fail-safe or latching actuators. With an impressive broadband performance and high power handling capabilities, these SMT RF switches offer exceptional reliability and repeatable performance, up to 2 million life cycles. They offer exceptional performance over -40°C to +85°C including a maximum CW power rating of 400W, high isolation up to 50 dB and insertion loss as low as 0.1 dB. They all have an operating voltage of +24 VDC.
Renowned for their highly accurate performance, our complete range of SPDT surface mount RF electromechanical switches, such as the SEMS-4088-SPDT-SM, SEMS-4089-SPDT-SM, SEMS-4090-SPDT-SM and SEMS-4091-SPDT-SM, offer designers across industries the same level of exceptional performance and high reliability as with most traditional coaxial radio frequency switches. The miniature package design features gold plated Printed Wiring Board (PWB) mounting surface to resist the effects of oxidation, making it easy to solder-mount onto a Printed Circuit Board (PCB). Besides being able to withstand exposure to MIL-STD-202 test conditions for sine and random vibration as well as mechanical shock, all our switches are also RoHS compliant.
Our full range of SPDT SMT RF electromechanical switches are an ideal solution for very demanding industries such as aerospace, defense, industrial/manufacturing, telecom and medical institutes. They are used in a variety of applications including general-purpose high-performance relay switch, military communication, communication systems, test measurement, instrumentation and medical devices.
All our SPDT surface mount RF electromechanical switches are in stock and available for same-day shipping. With low or no minimum order quantities, they are ready to ship at once.